Julkaise tuotteesi
Handrail for massage nozzle set for pool

Handrail for massage nozzle set for pool

Set comprising three massage effect nozzles, using a combination of water and air to stimulate calves, thighs and hips. These are hung in a vertical arrangement on the wall of the pool, at a height of 30, 60 and 90 c, from the pool bottom. The set is completed with a polished rounded stainless steel handrail which can either be attached to the pool surround or the wall of the pool itself. This handrail serves two functions - it gives pool users something to hold onto whilst at the same time, allows air to enter through holes situated along its length which is then directed to the nozzle by the so-called venturi effect.
Tekniset tiedot
  • Yksilöity viitehandrail-massage-nozzle-set-pool
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-12-07
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaUrheilu ja vapaa-aika - Uima-allas