Julkaise tuotteesi
Kivu centrifugal pump with prefilter 50Hz for pool

Kivu centrifugal pump with prefilter 50Hz for pool

Kivu Centrifugal Pump. High performance plastic centrifugal pump for public pools operating at 1500 rpm. • 3 power ratings: 7.5 hp, 10 hp and 15 hp. • Low sound level: as low as 66 dBA. • Hydraulic efficiency without pre-filter 85% (ISO 9906 standard),. • High quality mechanical seal for salt water. • High efficiency IEC motors (IE3). • Standard motor shaft (compatible with any pump manufacturer). • GS marked product. • Pump comes with pre-filter (in 2 packages: pump • pre-filter).
Tekniset tiedot
  • Yksilöity viitekivu-centrifugal-pump-prefilter-50hz-pool
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-12-01
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaUrheilu ja vapaa-aika - Uima-allas