Julkaise tuotteesi
Kivu self-priming pumps 50Hz for pool

Kivu self-priming pumps 50Hz for pool

High performance plastic self-priming pump for high flow rates (1500 rpm).


• 3 power modes: 3 HP, 4 HP and 5.5 HP.

• Low sound level: as low as 59 dBA.

• Hydraulic efficiency without prefilter 78% (as per ISO 9906 standard).

• High quality mechanical seal for salt water.

• IEC high efficiency motors (IE3).

• Standard motor shaft (compatibility with any pump manufacturer).

• Pump comes with pre-filter (in 2 packages: pump + prefilter).

Tekniset tiedot
  • Yksilöity viitekivu-self-priming-pumps-50hz-pool
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-01-26
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaUrheilu ja vapaa-aika - Uima-allas