Julkaise tuotteesi
Kivu self-priming pumps with prefilter 50Hz for pool

Kivu self-priming pumps with prefilter 50Hz for pool

High performance plastic self-priming pump for high flow rates (1500 rpm). • 3 power modes: 3 HP, 4 HP and 5.5 HP. • Low sound level: as low as 59 dBA. • Hydraulic efficiency without prefilter 78% (as per ISO 9906 standard). • High quality mechanical seal for salt water. • IEC high efficiency motors (IE3). • Standard motor shaft (compatibility with any pump manufacturer). • Pump comes with pre-filter (in 2 packages: pump + prefilter).
Tekniset tiedot
  • Yksilöity viitekivu-self-priming-pumps-prefilter-50Hz-pool
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-02-23
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaUrheilu ja vapaa-aika - Uima-allas