Julkaise tuotteesi
Neolysis LS 2-3 g/l Public
Neolysis LS 2-3 g/l Public
Neolysis LS 2-3 g/l Public

    Neolysis LS 2-3 g/l Public

    The UV technology with the low salt chlorination combination in only one reactor has become a solution for the treatment and disinfection of the pool water (residential and commercial). Neolysis system is able to add the characteristics and the most notable advantages of each technology and also correct its failures, problems or limitations. Individually, both UV technology and Salt Chlorination are well known in the market; however, Neolysis obtains the incredible result of the combination of these technologies in only one reactor.
    Tekniset tiedot
    • - Self-cleaning LOW SALINITY electrolysis systems for application in commercial pools up to 180 g.chorine/hour. - High-pressure (polypropylene) cells equipped with EX/LS grade electrodes (up to 15.000 hhours). - TFT colour touchscreen. - Scalable functionality through control extensions. - Low salinity operation (from 2 grams/liter).
    Tekniset tiedot
    • Yksilöity viiteNeolysis_LS_Public
    • TuoteperheCommercial Pool Equipment
    • TuoteryhmäNeolysis
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2017-12-01
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliMetalli
    • Toissijainen materiaaliABS
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    Luokitus
    • BIMobject-luokkaUrheilu ja vapaa-aika - Uima-allas
    • IFC-luokitusObjekti