Julkaise tuotteesi
Pro-Chlore Salt A-180EX + pH/PPM (EXT-2) for pool

Pro-Chlore Salt A-180EX + pH/PPM (EXT-2) for pool

Pro-Chlore Salt. Our Pro-Chlore Salt range incorporates EX electrodes that provide the highest durability in self-cleaning systems. The Pro-Chlore Salt range with its options of integrated EXTENSION (EXT-1, EXT-1E, EXT-2) or external control (AP PR200, Smart Control) incorporates a system of control and regulation of ORP (Redox) or ppm values as well as pH that allow a better management of the equipment and allow to have an excellent water quality at all times. The Pro-Chlore range can be manufactured, on request, to work with seawater (Pro Chlore Salt AM Series). To control more than one unit for the same pool, external control AP PR-200 or Smart Control and the multiple control Kit TRI (code 70338) are required.
Tekniset tiedot
  • Yksilöity viitepro-chlore-salt-a180ex-ph-ppm-ext2-pool
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-12-07
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaUrheilu ja vapaa-aika - Uima-allas