Julkaise tuotteesi
Return inlet nozzle for high flow rates in ABS for liner pool

Return inlet nozzle for high flow rates in ABS for liner pool

Nozzle Impulsion / Aspiration of great flow.

Impulsion nozzle for high flow rates, can also be used as suction nozzle. Maximum delivery flow 30 m³/h for a maximum flow velocity of 4 m/s. Maximum suction flow rate 4 m³/h for a maximum flow velocity of 0.5 m/s. PVC body. Connection for Ø75 or Ø90 mm pipe. The nozzles can be installed on the wall bushing 43590. The grille can be swivelled in any direction.

Complies with standards:

EN 16582-1

EN 16713-2

Tekniset tiedot
  • Yksilöity viitereturn-inlet-nozzle-for-high-flow-rates-for-pool
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-12-29
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaUrheilu ja vapaa-aika - Uima-allas