Julkaise tuotteesi
Return suction nozzle for high flow rates in ABS for concrete pool

Return suction nozzle for high flow rates in ABS for concrete pool

Concrete pool - ABS Inlets

Return inlet/suction nozzle for high flow rates

Return inlet for large flow rates that can also be used as a suction nozzle. Maximum suction flow rate of 30m3/h for a maximum flow rate speed of 4 m/s. Maximum suction flow rate of 5 m3/h for a maximum flow rate speed of 0.5 m/s. PVC body.

Connection for Ø 75 or Ø 90mm pipe. Inlets can be installed into bushing 43590 (see page 141). Grille can be adjusted in any direction.

Complies with standards:

EN 16582-1

EN 16713-2

Tekniset tiedot
  • Yksilöity viitereturn-suction-nozzle-for-high-flow-ratesconcrete-for-pool
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-12-29
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaUrheilu ja vapaa-aika - Uima-allas