Julkaise tuotteesi
Spear Nozzle in AISI-304 for pool

Spear Nozzle in AISI-304 for pool

Spear Nozzle is the most polyvalent nozzle for the design of any ornamental fountain. They are entirely made out of AISI304 stainless steel, which provides high sturdiness and oxidation resistance, and providing a stylish finish to the fountain. They can be made of brass on request. It has an adjustable joint until 20? to correct the jet outlet in case of misalignment of manifolds or pipes, or to create parabolas without additional accessories.
Tekniset tiedot
  • Yksilöity viitespear-nozzle-aisi-304-pool
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-02-23
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaUrheilu ja vapaa-aika - Uima-allas