Julkaise tuotteesi
Cadence - Triangle
Cadence - Triangle
Cadence - Triangle

    Cadence - Triangle

    CADENCE

    TRIANGLE COLLECTIONS

    LET’S COMPOSE YOUR OWN RHYTHM

    Among the dreams of the architect, the correct mastery of randomness is one of the supreme exercises. Playing with sobriety, composing your own rhythm with finesse, to obtain a subtle singularity, with the assurance of a result of discreet and timeless elegance.

    Tekniset tiedot
    • Steel Wall Cladding sheets CADENCE :

      - CADENCE is a traditional cladding system complying with the professional regulations

      - 10 models available in CADENDE Collection Square and Triangle

      - 2 models available in CADENCE XL Square and Triangle

      - Width : 540mm to 900mm

      - Length : 500mm to 8000mm (CADENCE Collection) and 500mm to 13000mm (CADENCE XL)

      - Warranty : 30 years depending on the environment

      - Fire reaction : A1

      - Impact resistance : Q4

    Tekniset tiedot
    • Yksilöity viitecadence-triangle
    • TuoteperheWalls Cladding
    • TuoteryhmäCladding
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-10-29
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Ranska
    • Valmistettu:Ranska
    Luokitus
    • BIMobject-luokkaSeinät - Verhous

    Alueellinen saatavuus

    Eurooppa