Julkaise tuotteesi
Atkore - ACS/Uni-Fab - Double 20A TR GFCI Receptacles with Open Bracket
Atkore

Atkore - ACS/Uni-Fab - Double 20A TR GFCI Receptacles with Open Bracket

Cable Ready GFCI Receptacles

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
Tekniset tiedot
  • Features & Benefits

    • Devices are installed, side-wired, taped and fitted with quick connect feature
    • Cable ready assemblies terminated outside box, eliminating need to remove mud ring
    • Universal brackets have built in standoffs for up to 6″ walls
    • Brackets designed to stay together when mud ring is removed
    • Open brackets speed up rough-in inspection, the inspector does not need to get into the UL Listed & IBEW assembled boxes
    • Speeds up the rough-in inspection, the inspector does not need to get into the UL Listed & IBEW assembled boxes
    • Fixed pricing
    • The contractor can provide his own cable or buy Uni-Fab’s custom-cut whips
    • Mounting templates are available
    • Reduces material storage, waste and handling
    • Metal device protectors prevent damage by other trades
    • Ideal for the repetitive and non-repetitive floor layouts
    • Universal brackets mount to either side of a framing stud
    • UL listed assembly (UL QQYZ)
    • IBEW/USA
Tekniset tiedot
  • Yksilöity viitedouble-20a-tr-GFCI-receptacles-Open-bracket
  • TuoteperheACS - Uni-fab
  • TuoteryhmäPrefabricated Device Assemblies
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-03-28
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaSähköosat - Pistokkeet ja pistorasiat
  • Uniclass 2015 -koodiPr_70_70
  • Uniclass 2015 -kuvausPower and lighting outlet products
  • CSI MasterFormat 2014 -koodi26 00 00
  • CSI MasterFormat 2014 -nimikeElectrical
  • OmniClass-numero23-35 27 11
  • OmniClass-nimikeElectrical Receptacles