Julkaise tuotteesi
FRE Composites - Above Ground - Standard Wall (SW) - ID SW Conduit Body C
Atkore

FRE Composites - Above Ground - Standard Wall (SW) - ID SW Conduit Body C

FRE Composites Above Ground Fiberglass Conduit system consists of conduits, fittings, conduit bodies and adaptors. It is designed to provide power, telecommunications and transit utilities as well as commercial and industrial markets with a reliable, easily installed carrier for exposed applications. UL Listed and CSA Certified, this system is designed for use above ground as described in the National Electrical Code (NEC) for non-hazardous locations and Canadian Electrical Code (CEC) Part 1. FRE® Above Ground Conduit system is a better, safer, more economical, and longerlasting than PVC, Coated Steel and Rigid Galvanized Steel conduit.

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
Tekniset tiedot
  • ADVANTAGES

    • Best corrosion protection of any conduit material
    • Nonmetallic. Will not rust or corrode
    • Fire resistant and non-toxic
    • Non-conductive, assuring a safe system
    • Thermal expansion rate is similar to RMC
    • Simple push-fit assembly (TriSealTM one piece injection moulded gasket) – no threading of joints required
    • Low coefficient of friction. Smooth inner wall results in longer cable pulls with no burn-through
    • A much more economical installation compared to PVC coated steel and RMC
    • Lightweight: A 19.68 ft. (6 m) section of 4" (102 mm) conduit weighs less than15 lbs. (7 kg.)

    FEATURES

    • Suitable for indoor use (non-hazardous locations)
    • Available in 3/4" (19 mm) through 8" (203 mm) diameters
    • Complete line of elbows, fittings and conduit bodies
    • Field bendable with hot box
    • Special colors available upon request
    • UL2515/CSA C22.2 No.2515

    ENGINEERING

    • Chemical Inertness. Impervious to a wide spectrum of chemicals and fuels
    • Contains no chlorine, halogen or other toxic materials
    • Temperature range from -40°F to +230°F (-40°C to +110°C)
Tekniset tiedot
  • Yksilöity viiteFRE-Composites-Above-Ground-SW-ID-Conduit-Body-C
  • TuoteperheFRE Composites
  • TuoteryhmäAbove Ground SW IPS Fiberglass Conduit System
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-03-09
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliFiberglass
Luokitus
  • BIMobject-luokkaSähköosat - Jakelu
  • Uniclass 2015 -koodiPr_65_70_11_20
  • Uniclass 2015 -kuvausConduit fittings
  • CSI MasterFormat 2014 -koodi26 05 33.13
  • CSI MasterFormat 2014 -nimikeConduit for Electrical Systems
  • OmniClass-numero23-35 33 17
  • OmniClass-nimikeElectrical Conduits

Alueellinen saatavuus

Eurooppa Aasia Pohjois-Amerikka Afrikka Etelä-Amerikka Oseania
Ahvenanmaa
Afganistan
Anguilla
Algeria
Argentiina
Amerikan Samoa
Alankomaat
Arabiemiirikunnat
Antigua ja Barbuda
Angola
Bolivia
Australia
Albania
Armenia
Aruba
Benin
Brasilia
Cooksaaret
Andorra
Azerbaidžan
Bahamasaaret
Botswana
Chile
Fidzi
Belgia
Bahrain
Barbados
Burkina Faso
Ecuador
Guam
Bosnia ja Hertsegovina
Bangladesh
Belize
Burundi
Falklandinsaaret (Malvinassaaret)
Kiribati
Bulgaria
Bhutan
Bermuda
Djibouti
Guyana
Marshallsaaret
Espanja
Brittiläinen Intian valtameren alue
Brittiläiset Neitsytsaaret
Egypti
Kolumbia
Mikronesian liittovaltio
Färsaaret
Brunei
Caribbean Netherlands
Eritrea
Paraguay
Nauru
Gibraltar
Etelä-Korea
Caymansaaret
Etelä-Afrikka
Peru
Niue
Guernsey
Filippiinit
Costa Rica
Etelä-Sudan
Ranskan Guayana
Norfolkinsaari
Huippuvuoret
Georgia
Curaçao
Etiopia
Surinam
Palau
Irlanti
Hong Kong
Dominica
Gabon
Uruguay
Papua-Uusi-Guinea
Islanti
Indonesia
Dominikaaninen tasavalta
Gambia
Venezuela
Pitcairnsaaret
Italia
Intia
El Salvador
Ghana
Pohjois-Mariaanit
Itävalta
Irak
Grenada
Guinea
Ranskan Polynesia
Jersey
Iran
Grönlanti
Guinea-Bissau
Salomonsaaret
Kreikka
Israel
Guadeloupe
Kamerun
Samoa
Kroatia
Japani
Guatemala
Kap Verde
Timor-Leste
Kypros
Jemen
Haiti
Kenia
Tokelau
Latvia
Jordania
Honduras
Keski-Afrikan tasavalta
Tonga
Liechtenstein
Joulusaari
Jamaika
Komorit
Tuvalu
Liettua
Kambodža
Kanada
Kongo
United States Minor Outlying Islands
Luxemburg
Kazakstan
Kuuba
Kongon demokraattinen tasavalta
Uusi-Kaledonia
Malta
Kiina
Martinique
Länsi-Sahara
Uusi-Seelanti
Mansaari
Kirgisia
Meksiko
Lesotho
Vanuatu
Moldova
Kookossaaret
Montserrat
Liberia
Wallis ja Futuna
Monaco
Kuwait
Nicaragua
Libya
Montenegro
Laos
Panama
Madagaskar
Norja
Libanon
Puerto Rico
Malawi
Pohjois-Makedonia
Macao
Saint Kitts ja Nevis
Mali
Portugali
Malediivit
Saint Lucia
Marokko
Puola
Malesia
Saint Vincent ja Grenadiinit
Mauritania
Ranska
Mongolia
Saint-Barthélemy
Mauritius
Romania
Myanmar (Burma)
Saint-Martin
Mayotte
Ruotsi
Nepal
Saint-Pierre ja Miquelon
Mosambik
Saksa
Oman
Sint Maarten
Namibia
San Marino
Pakistan
Trinidad ja Tobago
Niger
Serbia
Palestiinalaisalueet
Turks- ja Caicossaaret
Nigeria
Slovakia
Pohjois-Korea
Yhdysvallat
Norsunluurannikko
Slovenia
Qatar
Yhdysvaltain Neitsytsaaret
Päiväntasaajan Guinea
Suomi
Saudi-Arabia
Reunion
Sveitsi
Singapore
Ruanda
Tanska
Sri Lanka
Saint Helena
Tsekin tasavalta
Syyria
Sambia
Ukraina
Tadžikistan
São Tomé ja Príncipe
Unkari
Taiwan
Senegal
Valko-Venäjä
Thaimaa
Seychellit
Vatikaanivaltio
Turkki
Sierra Leone
Venäjä
Turkmenistan
Somalia
Viro
Uzbekistan
Sudan
Yhdistynyt kuningaskunta
Vietnam
Swasimaa
Tansania
Togo
Tsad
Tunisia
Uganda
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Lataa perheet suoraan Revit-malliisi yhdellä napsautuksella

Hanki paikka, jossa voit käyttää uusia objekteja helpommin, tallentaa Revit-perheesi ja tehdä yhteistyötä tiimisi kanssa.

  • ValintamerkkiTyöskentele suoraan BIM-objektien kanssa Revitin vieressä
  • Valintamerkki 2 Gt pilvitallennustilaa – tallenna Revit-sisältösi
  • Valintamerkki Hanki sisällysluettelon hiilijalanjälkilaskenta (A1–A3) suoraan Revitistä