Julkaise tuotteesi
P1001WT - 1-5/8 x 3-1/4 - 12 Gauge Back-to-Back Slotted
Atkore

P1001WT - 1-5/8 x 3-1/4 - 12 Gauge Back-to-Back Slotted

12 Gauge Wide Slotted Strut Channel, Back-to-Back P1001WT (back-to-back slotted) has slots on the back side for use with 5/8" threaded rod and fasteners. The wider slots are an advantage during installation, eliminating the need for field drilling traditional slotted channel while retaining the adjustability of traditional slotted channel. This channel is commonly used for trapeze supports, anchoring to concrete, ceiling grids, pipe, conduit, duct and cable tray supports, racks, and other general framing. For application examples, refer to our Application Showcase.

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
Tekniset tiedot
  • Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
    https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

    or from our BIM website:
    http://atkore.com/bim
Tekniset tiedot
  • Yksilöity viiteUS-P1001WT
  • TuoteperheUnistrut
  • Tuoteryhmä1-5/8" Metal Framing
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-07-17
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSähköosat - Jakelu
  • IFC-luokitusRakennuselementti
  • Uniclass 2015 -koodiSs_20_10_75
  • Uniclass 2015 -kuvausStructural framing systems
  • CSI MasterFormat 2014 -koodi05 10 00
  • CSI MasterFormat 2014 -nimikeStructural Metal Framing
  • OmniClass-numero23-13 35 00
  • OmniClass-nimikeFraming Products