Julkaise tuotteesi
P5000T - 1-5/8 x 3-1/4 - 12 Gauge Slotted
Atkore

P5000T - 1-5/8 x 3-1/4 - 12 Gauge Slotted

12 Gauge Slotted Strut Channel P5000T (back-to-back slotted) has slots on the back side for use with 1/2" threaded rod and fasteners. The slots are an advantage during installation, eliminating the need for field drilling traditional slotted channel while retaining the adjustability of traditional slotted channel. This slotted option is popular because it’s adjustable and accommodates large diameter threaded rod yet has modest load capacity loss versus the solid version. It has 85% of the capacity of the solid version of the profile.

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
Tekniset tiedot
  • Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
    https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

    or from our BIM website:
    http://atkore.com/bim
Tekniset tiedot
  • Yksilöity viiteUS-P5000T
  • TuoteperheUnistrut
  • Tuoteryhmä1-5/8" Metal Framing
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-07-17
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSähköosat - Jakelu
  • IFC-luokitusRakennuselementti
  • Uniclass 2015 -koodiSs_20_10_75
  • Uniclass 2015 -kuvausStructural framing systems
  • CSI MasterFormat 2014 -koodi05 10 00
  • CSI MasterFormat 2014 -nimikeStructural Metal Framing
  • OmniClass-numero23-13 35 00
  • OmniClass-nimikeFraming Products