Julkaise tuotteesi
ATT Manhole Cover - round shape with filling option
ATT

ATT Manhole Cover - round shape with filling option

The ATT Round Manhole Cover with Filling Option provides architects, designers, and engineers with a highly versatile, robust, and discreet access solution ideal for various infrastructure and urban development projects. Suitable for installation in public spaces, roads, promenades, wastewater treatment plants, water purification facilities, and other civil engineering applications, this manhole cover integrates seamlessly with different flooring materials, enhancing both functionality and aesthetic appeal.

Constructed from high-grade stainless steel—including AISI 304, AISI 316, and highly corrosion-resistant AISI 316TI—these covers offer exceptional durability, corrosion resistance, and longevity, even under challenging environmental conditions, chemical exposure, and heavy loads. The filling option allows the cover to be matched perfectly to the surrounding pavement or flooring material, such as concrete, tiles, or paving stones, providing an unobtrusive and cohesive visual appearance.

ATT Round Manhole Covers with Filling Option feature gas-tight and watertight sealing, safeguarding underground infrastructure from environmental hazards. Available in a range of load classifications suitable for pedestrian and heavy-duty traffic areas, these covers are an ideal choice for projects requiring robust functionality and subtle integration into the surrounding architectural design.

By combining structural integrity, flexible design, and discreet aesthetics, ATT Round Manhole Covers with Filling Option meet the high standards and specific requirements of modern urban and industrial environments.

Tekniset tiedot
  • - Load class up to D400,

    - checker plate and filling option.

Tekniset tiedot
  • Yksilöity viitemanhole-cover-round-shape-filling-option
  • TuoteperheATT Floor Boxes
  • TuoteryhmäATT Floor Boxes
  • TyyppiKokoonpano (useita objekteja)
  • Julkaisupäivä2024-10-28
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliRuostumaton teräs
  • Suunniteltu:Puola
  • Valmistettu:Puola
Luokitus
  • BIMobject-luokkaLattiat - Lattiajärjestelmät
  • IFC-luokitusFloor
  • ETIM-koodiEC012284
  • ETIM-nimiFloor hatch