Julkaise tuotteesi
Shield M30 Shallow Foundation Barriers
Shield M30 Shallow Foundation Barriers
Shield M30 Shallow Foundation Barriers
Shield M30 Shallow Foundation Barriers
    AutoGate

    Shield M30 Shallow Foundation Barriers

    Designed and used for both perimeter high security and vehicular traffic

    control. Proven low maintenance, high cyclic/high volume operation,

    and low cost of ownership. Immobilizes vehicles weighing up to 15,000

    lbs. traveling at 30 mph with under 3 feet of penetration. All systems are

    completely electric (no hydraulics) and are battery backed-up for hundreds of cycles in the event of AC power loss.

    Tekniset tiedot
    • AutoGate is a family owned business based in Ohio and a leader in innovative security gate solutions that include Vertical Pivot Gate systems and The Shield crash barriers engineered for hostile vehicle mitigation and anti-ram gates. The company pioneered the industry with the first UL 325 compliant operator, offering highly reliable and battery backup gates that continue to function in power outages autogate.com

      Our flagship DoS/DoD K12 barrier systems are trusted for high-threat environments, while their custom gate fabrication adapts to a variety of site challenges—like uneven terrain or tight driveways—thanks to their site-adaptive gates and space-saving gate design autogate.com. AutoGate products are also known for being weather-resistant, requiring low-maintenance, and including essential reversing safety devices for safe operation autogate.com.

      AutoGate seamlessly integrates access control systems and supports them through a widespread dealer network across all 50 states and Canada autogate.com. As a trusted Ohio gate manufacturer, they offer unmatched technical support and more than 100 years of combined experience in designing secure entry solutions for environments like gated communities, mini storage facilities, marinas, and other high-threat installations autogate.com.

      When it comes to security gate solutions that are robust, efficient, and versatile, AutoGate provides systems that truly deliver long-term value and performance.

    Tekniset tiedot
    • Yksilöity viiteshield-m30-shallow-foundation-barriers
    • TuoteperheShield Crash
    • TuoteryhmäBarriers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-10-08
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaMaisemointi - Portit
    • ETIM-koodiEC001092
    • ETIM-nimiSwing gate operator
    • Uniclass 2015 -koodiPr_75_30_23_00
    • Uniclass 2015 -kuvausArticulated arm swing gate operators
    • CSI MasterFormat 2014 -koodi08 34 56
    • CSI MasterFormat 2014 -nimikeSecurity Gates
    • OmniClass-numero23-11 25 15 17
    • OmniClass-nimikeSwinging Gates

    Alueellinen saatavuus

    Pohjois-Amerikka