Julkaise tuotteesi
AZEK® Crown Moulding Profiles
AZEK® Crown Moulding Profiles
AZEK® Crown Moulding Profiles

    AZEK® Crown Moulding Profiles

    Crown profiles provide a variety of application and aesthetic options. Traditionally used at the junction of a wall and ceiling, they can also be combined with other profiles to create classic build-outs and ornate decorative effects along the rake, above windows and doors, and at the capital and base of columns.

    AZEK® Mouldings are available in many of the most popular moulding profiles. AZEK products are known for longevity and durability. They won't crack or rot. They can be installed using traditional tools and fasteners and for custom applications, most AZEK Moulding products can be heat formed to create eye-catching curved moulding details.

    Tekniset tiedot
    • Enjoy the beauty and benefits of the AZEK Crown Profiles:

      • Stands up to harsh weather
      • Resists stains, scratches, and fading
      • Quick and easy installation
      • Resists mold, mildew, and moisture damage
      • Suitable for ground contact applications
      • UV protection inside and out
      • Does not require paint for protection, but easily accepts paint
      • Same color, look, and feel as AZEK Trim
      • Covered by a lifetime limited warranty

      Keywords: crown moulding, exterior moulding, exterior trim, PVC moulding, PVC crown moulding, cellular PVC trim, wood alternative moulding, plastic trim

    Tekniset tiedot
    • Yksilöity viiteAzek-Crown-moulding-profiles
    • TuoteperheMoulding
    • TuoteryhmäCrowns
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-09-20
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Coving