Julkaise tuotteesi
AZEK Bevel Siding

AZEK Bevel Siding

Never again must you choose between the low maintenance of vinyl and its lackluster appearance and the premium look of natural cedar and its lifetime sentence of painting and inevitable rot. AZEK® Bevel Siding is the most authentic-looking replacement for cedar siding with the added low-maintenance performance of rot-proof PVC. Tapping into the expertise we’ve built with our exclusive PaintPro Technology, AZEK Bevel is the lowest maintenance paintable siding product on the market today. It’s engineered to be painted and deliver long-lasting paint performance and adhesion. The three- to seven-year paint and stain cycle that natural cedar requires is a thing of the past.

Tekniset tiedot
  • Key Stats:

    Width: 7/16”

    Thickness: 5.25”

    Color: White | Can be Painted

    Exposure: 4" Reveal

    Length: 12’ Lengths

    Texture: Subtle texture to look like primed cedar

Tekniset tiedot
  • Yksilöity viiteazek-bevel-siding
  • TuoteperheSiding
  • TuoteryhmäBevel Siding
  • TyyppiRakennusmateriaalit
  • Julkaisupäivä2024-01-02
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Other

Alueellinen saatavuus

Pohjois-Amerikka
Anguilla
Antigua ja Barbuda
Aruba
Bahamasaaret
Barbados
Belize
Bermuda
Brittiläiset Neitsytsaaret
Caribbean Netherlands
Caymansaaret
Costa Rica
Curaçao
Dominica
Dominikaaninen tasavalta
El Salvador
Grenada
Grönlanti
Guadeloupe
Guatemala
Haiti
Honduras
Jamaika
Kanada
Kuuba
Martinique
Meksiko
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts ja Nevis
Saint Lucia
Saint Vincent ja Grenadiinit
Saint-Barthélemy
Saint-Martin
Saint-Pierre ja Miquelon
Sint Maarten
Trinidad ja Tobago
Turks- ja Caicossaaret
Yhdysvallat
Yhdysvaltain Neitsytsaaret