Julkaise tuotteesi
BAL FLEX FIBRE PLUS - Enhanced S1 Standard Setting Flexible Adhesive With FST
BAL

BAL FLEX FIBRE PLUS - Enhanced S1 Standard Setting Flexible Adhesive With FST

Highly flexible and deformable, BAL Flex Fibre Plus is anything but standard! With a 3 hour working time, 60 minute open time, Flex Fibre Plus can be grouted in as little as 4 hours! Use up to 20mm bed depth for imperfect backgrounds. Ideal for large formats, it has gel rheology – maintaining its structure – plus excellent non-slump and non-slip properties.

Flex Fibre Plus provides superb features and benefits for architects and designers specifying large format tiling projects. Flex Fibre Plus provides a fast track solution where longer working and open times are required in hot and humid conditions – or for particularly complex installations. Plus it comes with Topps Tiles Lifetime Guarantee.

Tekniset tiedot
  • USE FOR:

    • most tile types, including porcelain, natural stone, rigid foam insulating materials and brick slips
    • suitable for most substrates/backgrounds, including those with limited movement/vibration and for underfloor heating
    • dry/wet / interior/exterior
    • including showers/swimming pools/total immersion
    • recommended for large format wall and floor tiles

    POT LIFE AT 20°C: 3 Hours

    GROUT AFTER: 4-6 hours

    COLOURS: White

    CLASSIFICATION: BS EN 12004 C2TES1

Tekniset tiedot
  • Yksilöity viiteBAL-Flex-Fibre-Plus
  • TuoteperheTile & Stone Installation System
  • TuoteryhmäFlexible Floor and Wall Tile Adhesives
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-01-06
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliCementitious
  • Suunniteltu:Yhdistynyt kuningaskunta
  • Valmistettu:Yhdistynyt kuningaskunta
Luokitus
  • BIMobject-luokkaLattiat - Tiles
  • IFC-luokitusFloor
  • UNSPSC-nimiFlooring
  • UNSPSC-koodi301617
  • Uniclass 2015 -koodiEF_30_20
  • Uniclass 2015 -kuvausFloors
  • CSI MasterFormat 2014 -koodi09 60 00
  • CSI MasterFormat 2014 -nimikeFlooring
  • OmniClass-numero23-15 17 13 13
  • OmniClass-nimikeTile Flooring
  • CSI UniFormat II -koodiC3020
  • CSI UniFormat II -nimikeFloor Finishes