Julkaise tuotteesi
75FCA – Acoustical Ceiling Expansion Joint Cover
75FCA – Acoustical Ceiling Expansion Joint Cover
75FCA – Acoustical Ceiling Expansion Joint Cover
    Balco USA

    75FCA – Acoustical Ceiling Expansion Joint Cover

    Part of the 7500 Series, this system is an elastomeric seal with aluminum base frames with a minimal sightline, for ceiling expansion joint applications.  

    IDEAL FOR:

    • Smaller expansion joint openings where colors are preferred to blend with wall finishes
    • Applications where a narrow sight-line is preferred 

    ADVANTAGES:

    • Narrow sight-line 
    • Available in multiple standard colors

    Balco Expansion Joint Systems and Seismic Joint Covers blend aesthetically appealing finishes with high performance-tested materials and safety features (i.e. fire rating and ADA compliance).

    Tekniset tiedot
    • RELATED: 75FCAC; 75FCACE
      JOINT SIZE: 1-2″ (Custom larger sizes may be available; contact Balco directly)
      MOVEMENT: ±25% Expansion/Contraction
      FEATURES: Extruded santroprene seal; No exposed fasteners; Flush mount installation only; Multiple santoprene color options available; Ships in 10′ lengths
      PERFORMANCE: Thermal movement per ASTM E1399 standard; Contributes to LEED® credits

    Tekniset tiedot
    • Yksilöity viite75fca_EJC
    • TuoteperheExpansion Joint Cover Systems
    • TuoteryhmäArchitectural Systems
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-05-20
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliElastomer
    • Toissijainen materiaaliAlumiini
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaRakentaminen - Liitososat
    • IFC-luokitusRakennuselementti
    • Uniclass 2015 -koodiPr_35_90_27
    • Uniclass 2015 -kuvausExpansion joints
    • CSI MasterFormat 2014 -koodi07 95 13
    • CSI MasterFormat 2014 -nimikeExpansion Joint Cover Assemblies
    • OmniClass-numero23-13 31 21 19 11
    • OmniClass-nimikeExpansion and Contraction Joints