Julkaise tuotteesi
MetaMat™ MF2H – 2 Hour Floor Expansion Joint Fire Barrier
Balco USA

MetaMat™ MF2H – 2 Hour Floor Expansion Joint Fire Barrier

MetaMat is a floor (and wall and roof) fire barrier consisting of intumescent materials and foil scrim, for use with expansion joint covers.

IDEAL FOR:

  • Applications where a 2 hour fire-rated joint cover is required
  • Installation in small openings

ADVANTAGES:

  • Thin sheets install easily in narrow joints
  • Contains no asbestos
  • Contains no solvents or other hazardous ingredients
  • May be used with a variety of joint cover systems and cover materials
  • No caulk required

    Balco Fire Barriers protect expansion joint openings by dynamically continuing the fire-rated construction design elements throughout the structural separation allowing for thermal, wind and seismic movements and for fire ratings up to 4 hours. Fire Barriers are a critical component of building safety solutions.

    Tekniset tiedot
    • RELATED: MFV2H
      JOINT SIZE: 1-4″ (max 6″ open)
      MOVEMENT: ±50% to ±100% Expansion/Contraction
      FEATURES: Fire-resistant barrier for horizontal expansion joints; Installs easily in narrow joints; No caulking required; Thin materials allow for more close movement than traditional barriers; Ships from 10′ lengths to up to 40′ rolls, depending upon joint size (rolls minimize splicing during installation and store easily); Lightweight and flexible; Cost effective
      PERFORMANCE: Fire resistance rating of 2 hours tested in accordance with ASTM E1966 and UL 2079; Seismic, Thermal and Wind movement tested per standard ASTM E 1399; Contributes to LEED® credits

    Tekniset tiedot
    • Yksilöity viitemf2h_FB
    • TuoteperheFire Barriers
    • TuoteryhmäFloor Systems
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-05-20
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaRakentaminen - Liitososat
    • IFC-luokitusRakennuselementti
    • Uniclass 2015 -koodiPr_35_90_27
    • Uniclass 2015 -kuvausExpansion joints
    • CSI MasterFormat 2014 -koodi07 95 00
    • CSI MasterFormat 2014 -nimikeExpansion Control
    • OmniClass-numero23-13 31 21 19 11
    • OmniClass-nimikeExpansion and Contraction Joints