Julkaise tuotteesi
PF2 Closed Circuit Cooling Tower

PF2 Closed Circuit Cooling Tower

4.3 / 5 tähteä4.3(7 arvostelua)
The PF2 induced draft, counterflow unit is designed for systems that benefit from dry operation in severe cold weather. The PF2 offers the flexibility to operate in evaporative cooling mode to minimize energy usage, or in dry mode for extreme winter conditions. BAC’s patent pending OptiSpray™ Technology optimizes spray coverage to fully wet the coil and provide up to 60% reduced pump energy over competitor units. The PF2 is the ideal choice for counterflow unit replacement or expansion projects.
Note: The PF2 has been replaced with the PFi. The PF2 will continue to be available for applications that require finned coils.

Product Catalog
Engineering Data
Operation & Maintenance Manual
Rigging & Assembly Instructions
Specifications
Layout Guidelines
Other Drawings (SAT, DXF, DWG, PDF)
Find out More
Tekniset tiedot
  • Yksilöity viitepf2
  • TuoteperheCooling Towers
  • TuoteryhmäClosed Circuit Cooling Towers
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2018-05-01
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Jäähdyttimet
  • IFC-luokitusJäähdytystorni
  • UNSPSC-nimiCooling exchangers
  • UNSPSC-koodi40101702
  • Uniclass 2015 -koodiEn_30_70_17
  • Uniclass 2015 -kuvausCooling towers
  • CSI MasterFormat 2014 -koodi23 65 00
  • CSI MasterFormat 2014 -nimikeCooling Towers
  • OmniClass-numero23-33 23 00
  • OmniClass-nimikeCooling Towers

Alueellinen saatavuus

Pohjois-Amerikka Etelä-Amerikka