Julkaise tuotteesi
W3VHF / Exterior Wall-Mount Heat Pump

W3VHF / Exterior Wall-Mount Heat Pump

Bard Variable Speed Wall-Mount™ with Inverter Technology is an energy-efficient, self-contained system that offers maximum indoor comfort with consistent temperatures. True capacity control is based on cooling and heating demand providing occupants a comfortable, quiet, and energy-efficient indoor environment. Up to 17.5 IPLV. Available in three or five ton with various ventilation options to meet IAQ requirements.

Tekniset tiedot
  • W3VH – W5VH

    • Up to 17.5 IPLV
    • Inverter technology
    • Variable speed fan & blower
    • Low temperature capabilities
    • High humidity applications: excellent sensible and latent removal performance
    • Our quietest unit yet
    • Quiet mode: optimal sound performance
    • Boost mode: can deliver over 35% more capacity than its rated output
    • Dual 60/50 Hz power capabilities
    • R-454B refrigerant
    • AHRI Certified
Tekniset tiedot
  • Yksilöity viitew3vhf-exterior-wall-mount-heat-pump
  • TuoteperheExterior Wall-Mount
  • TuoteryhmäVariable Speed Heat Pump
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-04-16
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Lämpöpumput
  • IFC-luokitusLämmönvaihdin
  • Uniclass 2015 -koodiSs_65_80
  • Uniclass 2015 -kuvausAir conditioning systems
  • CSI MasterFormat 2014 -koodi23 81 19
  • CSI MasterFormat 2014 -nimikeSelf-Contained Air-Conditioners
  • OmniClass-numero23-33 39 17
  • OmniClass-nimikePackaged Air Conditioners