Julkaise tuotteesi
W5SAF / Exterior Wall-Mount Air Conditioner

W5SAF / Exterior Wall-Mount Air Conditioner

The world’s most energy efficient wall-mounted air conditioner features a multi-step capacity compressor for increased efficiency, quieter operation and improved reliability. Simple thermostatic control seamlessly stages the compressor and indoor airflow rate between high and low capacity operations without cycling the compressor to maximize comfort, humidity control, energy efficiency and overall reduction in compressor cycling for improved system life. Factory or field installed accessories are available to meet specific job requirements.

Tekniset tiedot
  • W3SA - W5SA

    • Up to 15.2 IPLV cooling capacity
    • 3-5 ton cooling capacity
    • Single and three-phase power options
    • Copeland step-capacity scroll compressor
    • ECM indoor blower motor
    • R-454B green refrigerant
    • Aluminum finned copper coils
    • Optional electric heat kits
    • Optional ventilation alternatives
    • AHRI Certified
    • ETL Listed (US and Canada)
Tekniset tiedot
  • Yksilöity viitew5saf-exterior-wall-mount-air-conditioner
  • TuoteperheExterior Wall-Mount
  • TuoteryhmäStep Capacity A/C
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-04-16
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Ilmastointi
  • IFC-luokitusLämmönvaihdin
  • Uniclass 2015 -koodiSs_65_80
  • Uniclass 2015 -kuvausAir conditioning systems
  • CSI MasterFormat 2014 -koodi23 81 19
  • CSI MasterFormat 2014 -nimikeSelf-Contained Air-Conditioners
  • OmniClass-numero23-33 39 17
  • OmniClass-nimikePackaged Air Conditioners