Julkaise tuotteesi
Particleboard screw EASYtop CUT
Particleboard screw EASYtop CUT
Particleboard screw EASYtop CUT
    Berner

    Particleboard screw EASYtop CUT

    The EASYtop CUT screw is a particle board screw and comes in several variants:

    Countersunk head with milling ribs, steel, zinc-plated

    4 mm Ø Head: 8 mm Screw Drive: TX20 Total length range: 40mm-70mm
    4,5 mm Ø Head: 9 mm Screw Drive: TX20 Total length range: 45mm-80mm
    5 mm    Ø Head: 10 mm Screw Drive: TX20 Total length range: 40mm-120mm
    5 mm    Ø Head: 10 mm Screw Drive: TX25 Total length range: 40mm-120mm
    6 mm    Ø Head: 12 mm Screw Drive: TX30 Total length range: 60mm-180mm

    Tekniset tiedot
    • Yksilöity viiteparticleboard-screw-easytopcut
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-10-21
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Other

    Alueellinen saatavuus

    Eurooppa