Julkaise tuotteesi
ALINP Active Local Input Panel
ALINP Active Local Input Panel
    Biamp

    ALINP Active Local Input Panel

    In lots of applications a local input control can be a useful and above all a timesaving product. No complex devices with multiple buttons to control -- just plug in and control the volume, nothing more, nothing less!

    Especially in rooms where very often a music source or microphone is used, the ALINP plays its role. Think of classrooms where each hour a different teacher uses the classroom and wants to plug in his laptop or meeting rooms where presentations are given on a regular basis. What about multi-function rooms, bars, restaurants or banquet rooms? With the ALINP you can connect your device in a blink of an eye!

    The ALINP is a local input wall control panel that makes it possible to connect a music source and/or dynamic microphone. The connected music source (via stereo line-in summed to mono internally) and microphone (via XLR-input) have individual volume control. The built-in mic pre-amplifier and high-quality input transformer (to avoid ground loops) guarantees an exceptional audio quality. The line and microphone input are automatically mixed together so that only one input at your pre-amplifier or mixing amplifier is used. The XLR microphone input is not providing phantom power.

    Tekniset tiedot
    • Keywords: alinp, active local input panel, local input panel, input panel, panel, local input, connect music source, microphone, dynamic, stereo line-in, xlr-input, xlr, input, standard in-wall box, e-modin, n-modin,

    Tekniset tiedot
    • Yksilöity viitealinp_commercial-audio-control-interface
    • TuoteperheCommercial Audio
    • TuoteryhmäCommercial Audio Control Interfaces
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-04-03
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaElektroniikka - Controls