Julkaise tuotteesi
Desono™ COLW81 Two-Way 8 x 3.3" Column Loudspeaker
Desono™ COLW81 Two-Way 8 x 3.3" Column Loudspeaker
    Biamp

    Desono™ COLW81 Two-Way 8 x 3.3" Column Loudspeaker

    The COLW81 offers excellent audio directivity for music as well as speech. Thanks to the elegant design, this speaker is ideal for indoor and outdoor use: from sports fields to public buildings or recreational areas, meeting rooms, or educational facilities.

    These column speakers offer the perfect combination of looks and acoustical quality. The COLW41 has 8 x 3, 3' woofers and 1 x 1' tweeter. A standard wall bracket and installation tools are included.

    The COLW81 loudspeakers can be painted any color.

    Tekniset tiedot
    • Keywords: colw81, column, speaker, loudspeaker, loud speaker, speech, 70/100v, 70/100 volt, 8 x 3' woofers, 8x3, 3' woofer, column speaker, sound reproduction, sound, music, speech, audio, indoor, outdoor, fields, sports field, recreational areas, educational facilities, public building, conference facilities, conference facility, auditorium, paint,

    Tekniset tiedot
    • Yksilöity viitecolw81_desono-column
    • TuoteperheDesono
    • TuoteryhmäDesono Column
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-05-23
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaElektroniikka - Audioelektroniikka
    • IFC-luokitusObjekti
    • ETIM-koodiEC000682
    • ETIM-nimiLoudspeaker set
    • UNSPSC-nimiAudio and visual presentation and composing equipment
    • UNSPSC-koodi4511
    • Uniclass 2015 -koodiPr_70_75_36_50
    • Uniclass 2015 -kuvausLoudspeakers
    • CSI MasterFormat 2014 -koodi11 52 00
    • CSI MasterFormat 2014 -nimikeAudio-Visual Equipment
    • OmniClass-numero23-37 15 29 11 13
    • OmniClass-nimikeLoudspeakers