Julkaise tuotteesi
DIMIC12 Selective Programmable Digital Paging Station for AC12.8
Biamp

DIMIC12 Selective Programmable Digital Paging Station for AC12.8

DIMIC12 is a selective programmable digital paging station with the possibility to communicate with different zones in your office. The DIMIC12 can be used for 12 different zones. When the DIMIC12 is used with AUDIOCONTROL12.8 you can allocate buttons to perform actions like opening a door, controlling a sound source, ring a bell or even start a series of commands. This paging station is designed for use with AUDIOCONTROL12.8 and easy to configure via the host’s graphical user interface. DIMIC12 combines an inconspicuous and elegant design with a remarkable sound quality. It has speech-optimized sound processing and a unidirectional condenser microphone. The unit has universal configuration of push buttons, 12 free configurable selection buttons, status LEDs, a push-to-talk button and multi-color paging status LED. Expandable with maximum 7 x DIMIC12S.

Tekniset tiedot
  • Keywords: dimic12, paging, 12 zone, selective, mic, microphone, plug and play, plug-n-play, digital paging station, paging station, digital paging, audiocontrol12.8, communication, comms, expandable, maximum 7 x DIMIC12S,

Tekniset tiedot
  • Yksilöity viitedimic12_commercial-audio-microphone
  • TuoteperheCommercial Audio
  • TuoteryhmäCommercial Audio Microphones
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-04-03
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaElektroniikka - Tiedonsiirto
  • ETIM-koodiEC000070
  • ETIM-nimiMicrophone
  • UNSPSC-nimiAudio and visual presentation and composing equipment
  • UNSPSC-koodi4511
  • Uniclass 2015 -koodiPr_75_75_94_60
  • Uniclass 2015 -kuvausPaging microphones
  • CSI MasterFormat 2014 -koodi27 51 13
  • CSI MasterFormat 2014 -nimikePaging Systems
  • OmniClass-numero23-37 15 29 11 11
  • OmniClass-nimikeMicrophones