Julkaise tuotteesi
EasyConnect MPX 250
EasyConnect MPX 250
EasyConnect MPX 250
EasyConnect MPX 250
EasyConnect MPX 250
EasyConnect MPX 250
EasyConnect MPX 250
EasyConnect MPX 250
EasyConnect MPX 250
    Biamp

    EasyConnect MPX 250

    The EasyConnect MPX 250 is a powerful all-in-one connectivity hub that unifies device charging, content sharing, and AV control through a single USB-C connection. Designed for modern hybrid meeting rooms, it enables participants to connect effortlessly to room displays, microphones, cameras, and speakers while keeping laptops charged throughout the session.

    Its integrated 100W USB-C charging ensures continuous power delivery, while dual display support brings presentations and collaboration to life with an immersive multi-screen experience. The MPX 250’s platform-agnostic design works flawlessly with all major UC platforms — including Microsoft Teams, Zoom, Webex, and Google Meet — providing consistent performance across organizations and meeting types.

    A simple long press allows users to switch between BYOM mode and the dedicated UC room system, giving teams the flexibility to adapt instantly to any meeting workflow. The unit’s four USB-C cables make multi-participant collaboration easy, enabling shared content and device access without reconfiguring connections.

    Clean and efficient under-table cable management ensures a clutter-free installation, maintaining a professional aesthetic in any space. Backed by a 3-year warranty, the EasyConnect MPX 250 combines reliability, flexibility, and design elegance for next-generation meeting environments.

    The EasyConnect MPX 250 — one connection that powers devices, connects technology, and elevates collaboration across every screen.

    Empower collaboration with a single connection that delivers power, content, and control — designed for flexible, dual-display BYOM and UC meeting environments.

    Key Features

    • Connect, charge, and share with one cable – single USB-C connection gives users instant access to room audio, video, and display systems.
    • Keep laptops powered during every meeting – integrated charging provides up to 100W of power for connected devices.
    • Work with any UC platform – platform-agnostic design supports Microsoft Teams, Zoom, Webex, Google Meet, and more.
    • Enable secure network access – share internet connectivity with the connected and active BYOM device.
    • Support multi-participant collaboration – four USB-C connection points allow multiple users to connect and share content easily.
    • Maintain a clean, organized setup – under-table cable management keeps the meeting space professional and clutter-free.
    • Invest with confidence – the EasyConnect MPX 250 is backed by a comprehensive 3-year warranty.
    Tekniset tiedot
    • GENERAL
      Length4 x 2 meters
      MountingPre-mounted table installation with integrated retractable system
      Optional AccessoriesEasyConnect MPX 250 EXT 30 Wall Side Extension Kit
      Kit Contents- EasyConnect MPX 250 Table Connection box with touch controller and mounting brackets for under-table installation.
      - Power adapter with 1-meter AC cord.
      - Mounting system with retractable cable management.
      - 4 x USB-C cables with cable weights.
      - Management console software (PC & Mac).
      ENVIRONMENTAL
      Ambient Operating Temperature Range5°–40° C
      Humidity5% – 80%
      COMPLIANCE
      ComplianceCE, FCC, ETL, RoHS, REACH
    Tekniset tiedot
    • Yksilöity viiteeasyconnect-mpx-250
    • TuoteperheConnection Ports
    • TuoteryhmäEasyConnect
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-02-06
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaElektroniikka - Verkostoituminen