Julkaise tuotteesi
NPX G1100 Convenience Paging Station
Biamp

NPX G1100 Convenience Paging Station

The NPX G1100 is a 10-button convenience paging station with gooseneck microphone for use in Qt X and Tesira systems. The G1100 features embedded DSP and on-board memory to support standard and advanced public address functionalities. Digital audio and control data can be transmitted by either AVB or Dante. The NPX G1100 can store 999 user-configurable page codes and up to 10 prerecorded messages. Additionally, the G1100 supports both tabletop and wall mounting with a removable “foot” that allows the paging station to be mounted flat against any surface, and a K-slot is included for enhanced physical security via an optional Kensington® lock. The NPX G1100 meets convenience paging requirements for facilities of all sizes.
Tekniset tiedot
    • Push-to-talk button with status indication
    • Page latch button for hands-free paging
    • Up to 999 user-configurable page codes
    • Up to 16 software configurable priority paging levels
    • Audio and control data transmission via AVB or Dante
    • Local digital signal processing
    • Supports tabletop or wall mounting
    • Supports stored message playback (up to 10 messages)
    • 50 minute recording pool for all 10 messages
    • Removable foot for flat mounting
    • Local storage of default and/or custom preambles
    • High-quality gooseneck cardioid microphone
    • Powered by PoE+ (IEEE 802.3at Class 3, 15.4W)
    • Backlit liquid crystal display (LCD) technology
    • Optional PIN to restrict unauthorized use
    • CE marked and RoHS compliant
    • Covered by Biamp Systems’ five-year warranty

    Keywords: paging station, convenience paging station, npx, npx g1100, tesira paging, tesira paging station, qt paging, qt x paging, qt x paging station

Tekniset tiedot
  • Yksilöity viitenpx-g1100_npx-paging-station
  • TuoteperheTesira
  • TuoteryhmäNPX Paging Stations
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-02-07
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaElektroniikka - Tiedonsiirto