Julkaise tuotteesi
OVO8T-BL 8" Powerful Two-Way Loudspeaker, Black
OVO8T-BL 8" Powerful Two-Way Loudspeaker, Black
    Biamp

    OVO8T-BL 8" Powerful Two-Way Loudspeaker, Black

    The housing of OVO8 is made of ABS plastic. The loudspeaker has an 8' paper cone woofer, a 1' silk dome tweeter and a double painted steel grill. OVO8T is an 8' two-way loudspeaker and is probably the most powerful and affordable 100-volt design loudspeaker on the market. Deep sound makes the OVO8 suited for both music and speech applications.

    The fresh and young design makes the speaker fit into any décor or interior style. This 100 volt loudspeaker is ideal to be used in large projects like company buildings, warehousing, sports infrastructure, open ceiling supermarkets, malls, transportation terminals and all areas where you need a speaker with a large woofer and a big cabinet enclosure to generate a powerful sound.

    The included bracket allows flexible positioning, while the sturdy ABS plastic housing guarantees years of trouble-free musical enjoyment.

    Quick-Fit cable clamps ensure quick and easy mounting. Please know that the OVO8T can also be placed freestanding on a shelf.

    Tekniset tiedot
    • Keywords: ovo, ovo 8t, ovo8t, ovo8t-bl, ovo8t-w, 8', 8 inch, design, two-way, 100 volt, low impedance, cabinet, loud speaker, loudspeaker, speaker, wall mount, surface mount, bracket, background, music, retail, stores, retail-store, residential, company building, neighborhood, centers, commercial, interior, freestanding, free standing, on desk, black, white, paint, paging, announcement, open ceiling, supermarket, mall, transportation, terminal, powerful sound,

    Tekniset tiedot
    • Yksilöity viiteovo8t_commercial-loudspeakers-surface-mount
    • TuoteperheCommercial Loudspeakers
    • TuoteryhmäCommercial Loudspeakers Surface Mount
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-05-01
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaElektroniikka - Audioelektroniikka
    • IFC-luokitusObjekti
    • ETIM-koodiEC000682
    • ETIM-nimiLoudspeaker set
    • UNSPSC-nimiAudio and visual presentation and composing equipment
    • UNSPSC-koodi4511
    • Uniclass 2015 -koodiPr_70_75_36_50
    • Uniclass 2015 -kuvausLoudspeakers
    • CSI MasterFormat 2014 -koodi11 52 00
    • CSI MasterFormat 2014 -nimikeAudio-Visual Equipment
    • OmniClass-numero23-37 15 29 11 13
    • OmniClass-nimikeLoudspeakers