Julkaise tuotteesi
Parlé™ SBC 2 Conferencing Speaker Bar
Biamp

Parlé™ SBC 2 Conferencing Speaker Bar

The Parlé SBC 2 is a high fidelity speaker bar for use with conferencing systems. Intended for huddle rooms or small conference rooms, the SBC 2 is equipped with two 4” woofers and two 1” tweeters. It can be table- or wall-mounted. The SBC 2 supports several different options for audio input and can be integrated with a control system through an RS-232 port. It has three built-in EQ presets (Music, Video Conference, Presentation) switchable on the back of the speaker bar to provide clear and precise audio in different application settings.
Tekniset tiedot
    • Equipped with two 4” woofers and two 1” tweeters
    • Four audio input options: HDMI ARC, USB, Euroblock, and RCA
    • Can be integrated with a control system via RS-232
    • Includes wake-on-signal capability
    • 3 built-in EQ presets
    • Covered by Biamp Systems’ five-year warranty

    Keywords: parle, soundbar, sbc 2, parlé, conferencing audio, sound bar, conferencing, speaker, speaker bar, conference room, meeting room,

Tekniset tiedot
  • Yksilöity viiteparle-sbc-2_conferencing-bar
  • TuoteperheParlé
  • TuoteryhmäConferencing Bars
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-02-07
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaElektroniikka - Audioelektroniikka