Julkaise tuotteesi
Cambridge QT X 300/300D Sound Masking Control Module
Biamp

Cambridge QT X 300/300D Sound Masking Control Module

The Cambridge Qt® X 300/300D control module is a sound masking generator, controller, third-octave band equalizer and amplifier, with two auxiliary audio inputs to allow for distribution of audio from paging controllers and/or (background) music players. The Qt X 300/300D controls up to three zones of Qt standard or active emitters. The Qt X 300/300D control module is a compact three-zone networkable controller suitable for installations of up to 36,000 square feet (3,345 m2). Each zone can be independently adjusted for masking and aux audio levels and spectra. Both models feature full compatibility with Biamp’s SageVue™ system management software. When multiple controllers are included in a single system audio inputs can be shared across all controllers via AVB or Dante (300/D).

Tekniset tiedot
  • Keywords: qt x 300, qt x 300d, qtx300, qtx300d, qt x300, qt x300d, qtx 300, qtx 300d, dante, avb, masking generator, sound masking generator, audio distribution, paging, paging controllers, background, background music, 3 zone, three zone, qt standard, qt active, emitter, control module, independent, 300/d, audio input, networkable controller, band equalizer, amplifier, wall mount, rack mount, rackable, up to 36,000 square feet, 36000 sq ft,

Tekniset tiedot
  • Yksilöity viiteqt-x-300_masking-generator
  • TuoteperheCambridge
  • TuoteryhmäMasking Generators
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-02-07
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaElektroniikka - Audioelektroniikka