Julkaise tuotteesi
Cambridge QT X 600/600D Sound Masking Control Module
Biamp

Cambridge QT X 600/600D Sound Masking Control Module

The Qt® X 600/600D control module is a sound masking generator, controller, third-octave band equalizer and amplifier, with two auxiliary audio inputs to allow for distribution of audio from paging controllers and/or (background) music players.

The Qt X 600/600D controls up to six zones of Qt standard or active emitters. The Qt X 600/600D control module is a compact six-zone networkable controller suitable for installations of up to 72,000 square feet (6,690 m2). Each zone can be independently adjusted for masking and aux audio levels and spectra.

Both models feature full compatibility with Biamp’s SageVue™ system management software. When multiple controllers are included in a single system audio inputs can be shared across all controllers via AVB or Dante (600/D).

Tekniset tiedot
  • Keywords: qt x 600, qt x 600d, qtx600, qtx600d, qt x600, qt x600d, qtx 600, qtx 600d, dante, avb, masking generator, sound masking generator, audio distribution, paging, paging controllers, background, background music, 6 zone, six zone, qt standard, qt active, emitter, control module, independent, 600/d, audio input, networkable controller, band equalizer, amplifier, wall mount, rack mount, rackable, up to 72,000 square feet, 72000 sq ft,

Tekniset tiedot
  • Yksilöity viiteqt-x-600-600d_masking-generator
  • TuoteperheCambridge
  • TuoteryhmäMasking Generators
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-02-07
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaElektroniikka - Audioelektroniikka