Julkaise tuotteesi
Tesira® SERVER-IO Configurable I/O DSP
Tesira® SERVER-IO Configurable I/O DSP
    Biamp

    Tesira® SERVER-IO Configurable I/O DSP

    The Tesira SERVER-IO is a digital network server. It is factory configured with one DSP-2 card and is capable of handling up to two additionalDSP-2 cards. The SERVER-IO has capacity for up to three total audio networking cards per server. The combinations of networking cards may include one AVB-1 Audio Video Bridging network cards, up to two SCM-1 CobraNet network cards, and up to two DAN-1 Dante network cards in any configuration. The SERVER-IO can support up to 12 standard Tesira I/O cards for up to 48 channels of audio I/O (e.g. mic and line level, VoIP, and FXO telephone interface). The SERVER-IO can be used as a standalone device or with Tesira expanders to form a highly scalable audio network.
    Tekniset tiedot
      • Supports up to 3 DSP-2 cards
      • Supports up to 12 I/O cards with a maximum of 48 channels of analog audio
      • Up to 420 x 420 channels of digital I/O over AVB
      • Supports optional 32 x 32 CobraNet audio networking
      • Supports optional 64 x 64 Dante audio networking
      • System configuration and control via Ethernet or serial connection
      • Front panel OLED display for device and system information
      • SpeechSense™ and AmbientSense™ processing algorithms
      • Signal processing via intuitive software allows configuration and control for: signal routing and mixing, equalization, filtering, dynamics, delay and much more
      • Extensive input, output and logic expansion devices supported as part of the Tesira digital audio networking platform
      • Rack mountable (3RU)
      • CE marked, UL listed, and RoHS compliant
      • Covered by Biamp Systems’ five-year warranty

      Keywords: server, tesira server, dsp-2, card, cards, avb-1, scm-1 cobranet card, scm-1, cobranet, dan-1 dante, dan 1, danter, i/o card, i/o, digital network server, speechsense, ambient sense, tesira, speech sense, server, tesira server, dsp-2, card, cards, avb-1, scm-1 cobranet card, scm-1, cobranet, dan-1 dante, dan 1, danter, i/o card, i/o , digital network server, speechsense, ambient sense, tesira, server io, server-io, tesira server io, tesira server-io

    Tekniset tiedot
    • Yksilöity viitetesira-server-io_configurable-audio-dsp
    • TuoteperheTesira
    • TuoteryhmäConfigurable Audio DSP
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-02-07
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaElektroniikka - Verkostoituminen