Julkaise tuotteesi
Tesira® SERVER Configurable I/O DSP
Tesira® SERVER Configurable I/O DSP
    Biamp

    Tesira® SERVER Configurable I/O DSP

    The Tesira SERVER is a digital network server. It is factory configured with one DSP-2 card and can accept up to a total of eight DSP-2 cards. The SERVER is also factory configured with one AVB-1 card and has a second slot that can be outfitted with an additional AVB-1 card, a 32 x 32 channel SCM-1 CobraNet card, a 64 x 64 channel DAN-1 Dante™ card, or a standard I/O card for four channels of local I/O. The SERVER is the core of a Tesira digital audio system and can be used with Tesira expanders to form a highly scalable audio network. Tesira SERVER supports primary and secondary redundant media network connections to provide resilient audio streaming. If the primary media network experiences downtime, the secondary connection takes over with no loss of continuity.
    Tekniset tiedot
      • Supports up to 8 DSP-2 cards
      • Up to 420 x 420 channels of digital I/O over AVB  
      • Supports optional 32 x 32 CobraNet audio networking
      • Supports optional 64 x 64 Dante audio networking
      • System configuration and control via Ethernet or serial connection
      • Front panel OLED display for device and system information
      • SpeechSense™ and AmbientSense™ processing algorithms
      • Signal processing via intuitive software allows configuration and control for: signal routing and mixing, equalization, filtering, dynamics, delay and much more
      • Extensive input, output and logic expansion devices supported as part of the Tesira digital audio networking platform
      • Rack mountable (3RU)
      • CE marked, UL listed, and RoHS compliant
      • Covered by Biamp Systems’ five-year warranty

      Keywords: server, tesira server, dsp-2, card, cards, avb-1, scm-1 cobranet card, scm-1, cobranet, cobra net, dan-1 dante, dan 1, danter, dante, i/o card, i/o , digital network server, speechsense, ambient sense, tesira, speech sense, configurable, dsp, audio dsp, audio, server, tesira server, dsp-2, card, cards, avb-1, scm-1 cobranet card, scm-1, cobranet, dan-1 dante, dan 1, danter, i/o card, i/o , digital network server, speechsense, ambient sense, tesira

    Tekniset tiedot
    • Yksilöity viitetesira-server_configurable-audio-dsp
    • TuoteperheTesira
    • TuoteryhmäConfigurable Audio DSP
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-02-07
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaElektroniikka - Verkostoituminen