Julkaise tuotteesi
TesiraFORTÉ® AVB AI Fixed I/O DSP
TesiraFORTÉ® AVB AI Fixed I/O DSP
    Biamp

    TesiraFORTÉ® AVB AI Fixed I/O DSP

    The TesiraFORTÉ AVB AI is a digital audio server with 12 analog inputs and 8 analog outputs, and up to 8 channels of configurable USB audio. TesiraFORTÉ AVB AI utilizes AVB/TSN digital audio networking, and can be used as a standalone device or combined with other TesiraFORTÉ AVB devices and Tesira servers, expanders, endpoints, and controllers.
    Tekniset tiedot
      • 128 x 128 channels of AVB
      • 12 mic/line level inputs, 8 mic/line level outputs
      • Gigabit Ethernet port
      • RS-232 serial port
      • 4-pin GPIO
      • 2-line OLED display with capacitive-touch navigation
      • Rack mountable (1RU)
      • System configuration and control via Ethernet
      • Internal universal power supply
      • Signal processing via intuitive software allows configuration and control for signal routing, mixing, equalization, filtering, and delay
      • CE marked, UL listed, and RoHS compliant
      • Covered by Biamp Systems’ five-year warranty

      Keywords: tesira, forte, tesira forte, tesiraforte, tesiraforté, forté, tesira forté, digital signal processor, audio network, av network, aec, dsp, fixed audio, digital audio server, acoustic, echo cancellation, avb ai, avbai, tesira, forte, tesira forte, tesiraforte, tesiraforté, forté, tesira forté, tesiraforté ai, forté ai, ai, tesira forté ai, tesiraforte, forte, tesira forte, tesiraforte ai, forte ai, ai, tesira forte ai, tesira forte avb ai, forte avb ai, avb, avb ai, forte ai, tesira ai, tesiraforté avb, forté avb, tesira forté avb, tesiraforté avb ai, forté avb ai, tesira forté avb ai

    Tekniset tiedot
    • Yksilöity viitetesiraforte-avb-ai_fixed-audio-dsp
    • TuoteperheTesira
    • TuoteryhmäFixed Audio DSP
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-02-07
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaElektroniikka - Audioelektroniikka