Julkaise tuotteesi
TesiraFORTÉ® VT Fixed I/O DSP
TesiraFORTÉ® VT Fixed I/O DSP
    Biamp

    TesiraFORTÉ® VT Fixed I/O DSP

    The TesiraFORTÉ VT is a digital audio server with 12 analog inputs and 8 analog outputs, and includes Acoustic Echo Cancellation (AEC) technology on all 12 inputs. It includes up to 8 channels of configurable USB audio, a 2-channel VoIP interface, and a standard FXO telephone interface.
    Tekniset tiedot
      • 12 mic/line level inputs with AEC, 8 mic/line level outputs
      • Gigabit Ethernet port
      • RS-232 serial port
      • 4-pin GPIO
      • 2-line OLED display with capacitive-touch navigation
      • Rack mountable (1RU)
      • System configuration and control via Ethernet
      • Internal universal power supply
      • SIP VoIP interface via RJ-45 connector
      • Standard FXO telephone interface via RJ-11 connector
      • Signal processing via intuitive software allows configuration and control for signal routing, mixing, equalization, filtering, and delay
      • CE marked, UL listed, and RoHS compliant
      • Covered by Biamp Systems’ five-year warranty

      Keywords: tesira, forte, tesira forte, tesiraforte, tesiraforté, forté, tesira forté, vt, digital audio server, voip, aec, dsp, fixed audio, fxo, telephone, interface, digital signal processor, audio network, av network, tesira, forte, tesira forte, tesiraforte, tesiraforté, forté, tesira forté, tesiraforté vt, forté vt, vt, tesira forté vt, tesiraforte, forte, tesira forte, tesiraforte vt, forte vt, vt, tesira forte vt,

    Tekniset tiedot
    • Yksilöity viitetesiraforte-vt_fixed-audio-dsp
    • TuoteperheTesira
    • TuoteryhmäFixed Audio DSP
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-02-07
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaElektroniikka - Audioelektroniikka