Julkaise tuotteesi
Vocia® DS-10 Desktop Paging Station
Vocia® DS-10 Desktop Paging Station
    Biamp

    Vocia® DS-10 Desktop Paging Station

    The DS-10 is a desktop networked paging station that supports both standard and advanced public address functionality. Featuring embedded DSP, on-board memory, and PoE, all device-specific configuration information is stored locally, which means the DS-10 does not rely on a centralized controller for processing and page routing.
    Tekniset tiedot
      • Push-to-talk button with status indication
      • Up to 999 user-configurable page codes
      • Up to 255 software configurable priority paging levels
      • Local digital signal processing including gain, filters, and compressor/limiter
      • PoE (Power over Ethernet)
      • Auxiliary Port provides connection for power, line-level audio, and bi-directional RS-232 for transmitting Vocia Text Protocol (VTP) commands
      • Local storage of default and/or custom preambles
      • Built-in store and forward functionality
      • CobraNet audio/control with dynamic use of available bundles, plus power over a single cable
      • Backlit liquid crystal display (LCD)
      • Optional PIN to restrict unauthorized use
      • High-quality gooseneck cardioid microphone with dual transducer (monitored)
      • Rotary ID switches for unit identification
      • CE marked and RoHS compliant
      • Covered by Biamp Systems’ five-year warranty

      Keywords: vocia, vocia ds-10, vocia ds10, vocia ds 10, ds-10, ds 10, ds10, paging, voice communications, voice, vocia paging, paging unit, desk, desk mount, deskmount, vocia deskmount, vocia desk mount

    Tekniset tiedot
    • Yksilöity viitevocia-ds-10_desk-station
    • TuoteperheVocia
    • TuoteryhmäDesk Stations
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-02-07
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaElektroniikka - Tiedonsiirto