Julkaise tuotteesi
Vocia® VAM-1 Auxiliary Microphone
Vocia® VAM-1 Auxiliary Microphone
    Biamp

    Vocia® VAM-1 Auxiliary Microphone

    The VAM-1 device is an independent microphone assembly that functions as a slave device to the Vocia Wall and Desk Station (WS-4/10 and DS-4/10) series microphones and to the Vocia Input 6 (VI-6) for paging via the Paging Ports. Up to four VAM-1 slave microphones can be connected per VI-6. The VAM-1 incorporates a PTT switch and has LED indication of the Wait, Talk Now, and Unavailable paging states. The microphone latch is magnetic for easy docking to the cradle.
    Tekniset tiedot
      • Slave device to non-emergency Vocia paging stations and VI-6 devices
      • PoE (Power over Ethernet)
      • Visual feedback of Paging and Zone status
      • Suitable for mounting on a wall or desk
      • Audio and Control over a single Ethernet cable
      • IP30 Compliant
      • CE marked and RoHS compliant
      • Covered by Biamp Systems’ five-year warranty

      Keywords: vocia, vocia vam-1, vocia vam1, vocia vam 1, vam-1, vam 1, vam1, paging, voice communications, voice, vocia paging, paging unit

    Tekniset tiedot
    • Yksilöity viitevocia-vam-1_wall-station
    • TuoteperheVocia
    • TuoteryhmäWall Stations
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-02-08
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaElektroniikka - Tiedonsiirto