Julkaise tuotteesi
Vocia® WS-10 Wall Paging Station
Vocia® WS-10 Wall Paging Station
    Biamp

    Vocia® WS-10 Wall Paging Station

    The WS-10 is a wall-mounted networked paging station that supports both standard and advanced public address functionality. Featuring embedded DSP, PoE, and on-board memory, all device-specific configuration information is stored locally, which means the WS-10 does not rely on a centralized controller for processing and page routing.
    Tekniset tiedot
      • Push-to-talk button with status indication 
      • Up to 999 user-configurable page codes
      • Up to 255 software configurable priority paging levels
      • Local digital signal processing including gain, filters, and compressor/limiter
      • Local storage of default and/or custom preambles
      • Built-in store and forward functionality
      • CobraNet audio/control with dynamic use of available bundles
      • Backlit liquid crystal display (LCD)
      • Optional PIN to restrict unauthorized use
      • Auxiliary Port provides connection for power, line-level audio, and bi-directional RS-232 for transmitting Vocia Text Protocol (VTP) commands
      • High-quality, noise-cancelling handheld microphone
      • Rotary ID switches for unit identification
      • CE marked and RoHS compliant
      • Covered by Biamp Systems’ five-year warranty

      Keywords: vocia, vocia ws-10, vocia ws10, vocia ws 10, ws-10, ws 10, ws10, paging, voice communications, voice, vocia paging, paging unit, wall, wall mount, wallmount, vocia wallmount, vocia wall mount

    Tekniset tiedot
    • Yksilöity viitevocia-ws-10_wall-station
    • TuoteperheVocia
    • TuoteryhmäWall Stations
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-02-08
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaElektroniikka - Tiedonsiirto