Julkaise tuotteesi
C342÷C3502 - UNDERFLOOR HEATING MANIFOLDS WITH FLOWMETERS

C342÷C3502 - UNDERFLOOR HEATING MANIFOLDS WITH FLOWMETERS

Bianchi F.lli manifolds for underfloor heating systems with flowmeters and thermostatic valves are the perfect solution for underfloor heating systems.

Flow adjustment can be easily done thanks to the high quality flowmeters that are installed on the back flow circuit manifold. Terminal parts are equipped with a water drain ball valve and manual/automatic air discharge valves. Ball valves with thermometers art. 422M can be used to shut off the heating system. 

Available from 2 to 12 outlets. The manifolds are delivered already assembled with brackets art. 271.


Tekniset tiedot
  • MATERIALS:
    Body: brass CW617N
    Orings: EPDM and VITON

    TECHINICAL SPECIFICATIONS:
    Max working temperature: 70°C
    Max working pressure: 6 bar
    Threads: ISO 228
    Main connection: 1" and 1 1/4"
    Outlets: 3/4" euroconus

Tekniset tiedot
  • Yksilöity viiteC342-C3502
  • TuoteperheManifolds
  • TuoteryhmäPre-assembled brass manifolds for underfloor heating systems
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-03-13
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMessinki
  • Toissijainen materiaaliMessinki
  • Suunniteltu:Italia
  • Valmistettu:Italia
Luokitus
  • BIMobject-luokkaPutkityöt - Venttiilit
  • IFC-luokitusJakelun virtauselementti
  • ETIM-koodiEC010298
  • ETIM-nimiManifold valve
  • UNSPSC-nimiPlumbing fixtures
  • UNSPSC-koodi3018
  • Uniclass 2015 -koodiSs_55_70
  • Uniclass 2015 -kuvausWater distribution and supply systems
  • CSI MasterFormat 2014 -koodi35 20 13.19
  • CSI MasterFormat 2014 -nimikeHydraulic Manifolds
  • OmniClass-numero23-39 21 13 21
  • OmniClass-nimikeManifolds
  • CSI UniFormat II -koodiD20
  • CSI UniFormat II -nimikePLUMBING