Julkaise tuotteesi
Bison Aluminum Planter Cubes
Bison Aluminum Planter Cubes
Bison Aluminum Planter Cubes
Bison Aluminum Planter Cubes
Bison Aluminum Planter Cubes

    Bison Aluminum Planter Cubes

    4.8 / 5 tähteä4.8(6 arvostelua)

    Bison Cubes integrate perfectly with Bison Wood Tiles in a modular pedestal deck system, making it easy to design a beautiful outdoor environment. Available with standard irrigation sleeves and drainage holes, Bison Cubes can host plant life in the summer and be re-purposed for seating and storage in the winter thanks to the optional hardwood Bison Cube Tops. Bison Cubes will bring architectural charm to any rooftop deck year after year.

    • Standard Bison Cubes are available in powder coated aluminum or ipê
    • Powder Coated Aluminum Cubes are lightweight, exceptionally durable, and made in the USA
    • Ipê Wood Cubes provide a natural look and weather well over time
    • Cubes and Tops are covered by a limited five (5) year warranty
    • Custom colors, sizes, and materials are available
    • May contribute to LEED points
    Tekniset tiedot
    • Bison Aluminum Cubes

      Designed to withstand extreme temperatures, these low-maintenance, durable planters are constructed of lightweight, recycled aluminum and use industrial strength powder coating technology developed with modern aesthetics in mind. Powder coating is a dry finishing process that is applied electrostatically and cured under heat, creating a more resilient finish than conventional paint. The process does not emit any volatile organic compounds (VOCs) into the air and allows Cubes to be coated with any RAL paint code color. Bison Aluminum Cubes typically contain 20% recycled content, are 100% recyclable, include drain holes and irrigation sleeves, and are made in the USA. With an endless variety of size and color choices available, Bison Aluminum Cubes’ sleek and modern appearance compliments any rooftop deck. 

    Tekniset tiedot
    • Yksilöity viitebison-009
    • TuoteperhePedestals Roof Pavers
    • TuoteryhmäSite Furnishings
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2018-04-26
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliAlumiini
    Luokitus
    • BIMobject-luokkaMaisemointi - Maisema
    • IFC-luokitusKatto
    • CSI MasterFormat 2014 -koodi07 71 00
    • CSI MasterFormat 2014 -nimikeRoof Specialties