Julkaise tuotteesi
Membrane K and base with a concrete substrate insulated with XPS, concrete top
Membrane K and base with a concrete substrate insulated with XPS, concrete top
    Icopal

    Membrane K and base with a concrete substrate insulated with XPS, concrete top

    Membrane K and base with a concrete substrate insulated with XPS , concrete top

    ---------- Recommended Product Configuration ---------
    1 - Concrete Substrate - Thickness - 200.0mm - Depending on Construction
    2 - BMI Primer A / Icoflux - Thickness - 0.001mm
    3 - Block bitumen - Icopal klebeasfalt - Thickness - 2.0mm
    4 - Base Bitumen - Icopal Base K - Thickness - 1.8mm
    5 - Block bitumen - Icopal klebeasfalt - Thickness - 2.0mm
    6 - Membran Bitumen - Icopal Membran K - Thickness - 3.2mm
    7 - Studded Membran - Primo knasteplast - Thickness - 8.4mm
    8 - XPS - Thickness - 300.0mm
    9 - Fleece - Fiberduk PP 145g - Thickness - 1.0mm
    10 - Concrete Top - Thickness > 70.0mm. Surface 1:100 to drainage/ valley

    Tekniset tiedot
    • Yksilöity viiteConc_XPS_Membrane-K_9010041
    • TuoteperheWater Proofing Membrane
    • Tuoteryhmä2 Layer Bitumen
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-05-20
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Norja
    • Valmistettu:Norja
    Luokitus
    • BIMobject-luokkaRakentaminen - Katto
    • IFC-luokitusKatto
    • Uniclass 2015 -koodiSs_30_40_30
    • Uniclass 2015 -kuvausFlat roof covering systems
    • CSI MasterFormat 2014 -koodi07 50 00
    • CSI MasterFormat 2014 -nimikeMembrane Roofing
    • OmniClass-numero23-13 39 31
    • OmniClass-nimikeRoof Membranes