Julkaise tuotteesi
Litosil
Boero

Litosil

POTASSIUM SILICATE-BASED MINERAL COATING FOR EXTERIORS WITH ORGANIC STABILISERS

Litosil is compliant with standard DIN 4108.3 on façade protection and with DIN 18363, according to which a product can be defined as “mineral” if it contains less than 5% organic substances. The mineral binder ensures excellent adhesion to the substrate and outstanding permeability to water vapour. Litosil is one of the most highly recommended products for use in the restoration of historical buildings, buildings of great artistic and architectural value, and where maximum breathability is required.

Paints not recommended for use as insulation coatings:

I COLORI STORICI DELL'EDILIZIA STORICA E MODERNA 1 

B133  B141  B142  B143  B144  B145  B146  B147  B148  B149  B150  B151  B152  B153  B154  B155  B156  B157  B158  B159  B169  B178  B228  B229  B230  B231  B232  B233  B248  B249  B250  B254  B260  B268  B269  B270  B271  B272  B279  B281  B282  B285 

 I COLORI STORICI DELL'EDILIZIA STORICA E MODERNA 2 

B301  B302  B303  B304  B305  B306  B307  B308  B309  B310  B311  B312  B313  B314  B315  B316  B317  B318  B319  B320  B321  B322  B323  B324  B325  B326  B327  B328  B329  B330  B331  B332  B333  B334  B335  B336  B337  B338  B339  B340  B341  B342  B343  B344  B345  B346  B347  B348  B349  B350 


Tekniset tiedot
  • Mineral paint for exteriors based on pure potassium silicate. Please see Italian version for full specification.
Tekniset tiedot
  • Yksilöity viiteLitosil
  • TuoteperheMineral paint for exteriors based on pure potassium silicate
  • TuoteryhmäLitosil
  • TyyppiRakennusmateriaalit
  • Julkaisupäivä2018-12-06
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMaali
  • Suunniteltu:Italia
  • Valmistettu:Italia
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Paint, Varnishes & Finishes
  • UNSPSC-nimiPaint filters
  • UNSPSC-koodi40161524
  • Uniclass 2015 -koodiAc_25_20_60
  • Uniclass 2015 -kuvausPainting

Alueellinen saatavuus

Eurooppa