Julkaise tuotteesi
Riff Blackish Brown
Riff Blackish Brown
Riff Blackish Brown
Riff Blackish Brown
Riff Blackish Brown
    Bolon

    Riff Blackish Brown

    A warm ground in a fiery sunset, on a black base that makes the colour pop.

    Like a riff, the pattern consists of repetitive and consistent moves – strict and organic, busy in close-up, but with a calming rhythm. Designed to be installed as seamless monolithic tiles and is also perfect for floor designs that play with Bolon’s light reflection possibilities with quarter-turned variations.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    Tekniset tiedot

    • TILES

      ARTICLE NUMBER  118161
      CLASSIFICATION 33 heavy
      WARRANTY 15 years
      WEIGHT KG/SQM4 kg/m²
      THICKNESS MM 3,0 mm
      MEASURES 50 x 50 cm
      SQM PER PACKAGE 5,0 m²/box
      RECYCLED CONTENT 72%
      FIRE RATINGBfl-s1
      IMPACT SOUND INSULATION13 dB
    Tekniset tiedot
    • Yksilöity viiteRiff-Blackish-Brown
    • TuoteperheFlooring
    • TuoteryhmäRiff
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-09-08
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliVinyyli
    • Suunniteltu:Ruotsi
    • Valmistettu:Ruotsi
    Luokitus
    • BIMobject-luokkaLattiat - Vinyl
    • IFC-luokitusFloor