Julkaise tuotteesi
Artisan Fresh
Artisan Fresh
Artisan Fresh
Artisan Fresh
Artisan Fresh
Artisan Fresh
    Bolon

    Artisan Fresh

    Cool, an almost transparent green. Something new and thrilling happens when paired with natural colours. Fresh has a high-tech quality and will create excitement, if allowed.

    Artisan is an energetic and alert collection available in seventeen solid colours. With a beautiful balance between the colours of the warp and weft, as well as its small-scale structure, it serves as an excellent foundation for all interiors.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    Tekniset tiedot
    • ROLLS

      ARTICLE NUMBER114149
      CLASSIFICATION33
      WARRANTY15 years
      WEIGHT KG/SQM3,0 kg/m²
      THICKNESS MM2,5 mm
      MEASURES200 cm x std 25 m
      RECYCLED CONTENT65%
      FIRE RATINGBfl-s1


      TILES

      ARTICLE NUMBER  114177
      CLASSIFICATION 33
      WARRANTY 15 years
      WEIGHT KG/SQM4,0 kg/m²
      THICKNESS MM 3,0 mm
      MEASURES 50 x 50 cm
      SQM PER PACKAGE 5,0 m²/box
      RECYCLED CONTENT 72%
      FIRE RATING Bfl-s1


    Tekniset tiedot
    • Yksilöity viiteartisan-fresh
    • TuoteperheFlooring
    • TuoteryhmäArtisan
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-02-17
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliVinyyli
    • Suunniteltu:Ruotsi
    • Valmistettu:Ruotsi
    Luokitus
    • BIMobject-luokkaLattiat - Vinyl
    • IFC-luokitusFloor