Julkaise tuotteesi
BKB Sisal Dune
BKB Sisal Dune
BKB Sisal Dune
BKB Sisal Dune
BKB Sisal Dune
BKB Sisal Dune
    Bolon

    BKB Sisal Dune

    Flooring inspired by Sisal mats, with a soft, structured yet durable feel, is presented in sand beige. The floor has a classic stylish pattern and a soft, textile feel and structure, making it an outstanding flooring solution for offices, hotels, and many other environments. The collection is weaved with folded yarn with a wearing rating of 32.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    Tekniset tiedot
    • ROLLS

      ARTICLE NUMBER118981
      CLASSIFICATION32
      WARRANTY10 years
      WEIGHT KG/SQM2,9 kg/m²
      THICKNESS MM2,3 mm
      MEASURES200 cm x std 25 m
      RECYCLED CONTENT65%
      FIRE RATINGBfl-s1


      TILES

      ARTICLE NUMBER  118993
      CLASSIFICATION 32
      WARRANTY 10 years
      WEIGHT KG/SQM3,9 kg/m²
      THICKNESS MM 2,9 mm
      MEASURES 50 x 50 cm
      SQM PER PACKAGE 5,0 m²/box
      RECYCLED CONTENT 72%
      FIRE RATINGBfl-s1
    Tekniset tiedot
    • Yksilöity viitebkb-sisal-dune
    • TuoteperheFlooring
    • TuoteryhmäBKB
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-01-30
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliVinyyli
    • Suunniteltu:Ruotsi
    • Valmistettu:Ruotsi
    Luokitus
    • BIMobject-luokkaLattiat - Vinyl
    • IFC-luokitusKalustuselementti
    • UNSPSC-nimiCarpeting
    • UNSPSC-koodi30161701
    • Uniclass 2015 -koodiPr_35_57_11
    • Uniclass 2015 -kuvausCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 -koodi09 68 00
    • CSI MasterFormat 2014 -nimikeCarpeting
    • OmniClass-numero23-15 17 17
    • OmniClass-nimikeCarpet Flooring