Julkaise tuotteesi
S6400 LT BRASS BALL VALVE LOW TORQUE

S6400 LT BRASS BALL VALVE LOW TORQUE

1/2" - 2" F/F, EN 10226-1, ISO 5211 FLANGED-VALVE FULL-PORT

More and more automation is required at all levels in our society and the s.64 RuB range is the answer to all needs for reliable actuated ball valve. It has successfully passed 100,000 cycle life tests. You can purchase the valve alone or with RuB actuator already mounted. Consult the single datasheet for torque features, product approvals and tech specs.     

S64F00A 1"                                

S64G00A 1 1/4"

S64H00A 1 1/2"

S64I00A 2"

Tekniset tiedot
  • QUALITY

    • Dual sealing system allows valve to be operated in either direction making installation easier. 

    • No metal-to-metal moving parts

    • No maintenance ever required

    • Silicone-free lubricant on all seals

    • Chrome plated brass ball for longer life

    • 100% seal test guaranteed in according to EN 12266- 1 RATE A.

    THREADS

    • EN 10226-1, ISO 228 parallel female by female 

    FLOW

    • 100% full port for maximum flow

    WORKING PRESSURE & TEMPERATURE

    • Shell rating: 40 bar (600 PSI) non shock cold working pressure

    • Seat rating: Delta P max permissible 16 bar (230 PSI)

    • -20°C to +170°C (-4°F to +350°F)

    • EN 10226-1, ISO 228 parallel female by female threads

    • WARNING: freezing of the fluid in the installation may severely damage the valve 

    OPTIONS

    • Rack and pinion pneumatic actuator (spring return or double acting)

    • Compact power electric actuator for some sizes

Tekniset tiedot
  • Yksilöity viiteS6400LTBRASSBALLVALVELOWTORQUE
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-11-03
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMessinki
  • Toissijainen materiaaliAlumiini
  • Suunniteltu:Italia
  • Valmistettu:Italia
Luokitus
  • BIMobject-luokkaPutkityöt - Venttiilit
  • IFC-luokitusVenttiili
  • OmniClass-numero23-27 31 00
  • OmniClass-nimikeValves

Alueellinen saatavuus

Aasia Eurooppa Oseania Etelä-Amerikka Afrikka Pohjois-Amerikka