Julkaise tuotteesi
Crystal TQ (USA) All Glass - Revolving Door
Boon Edam

Crystal TQ (USA) All Glass - Revolving Door

The All-Glass Revolving DoorWhen you have put a lot of time and effort into creating a stunning façade to a building, the entry to that building should reflect and compliment that design. Our Crystal TQ revolving door is one of the most stunning entrances available. Constructed virtually completely from glass with only a few stainless steel accents to ensure the solidity of the revolving door, it fits seamlessly with modern glass facades but can also be a beautiful eye catcher in more traditional or classic designs.

The Crystal TQ can be finished in completely clear glass, but colored glass is also available. With a variety of options available, we can work with you to ensure the Crystal TQ meets all your requirements. Choose a collapsible door set to ensure the entrance is suitable as an emergency exit * and choose three or four door wings depending on the number of visitors you expect on a daily basis and whether they bring a briefcase or large luggage. Our experience with manufacturing entry solutions that suit your needs and those of the visitors passing through them every day, ensures that we can help and advise you in making these decisions.

A variety of revolving door connections are also available for the Crystal TQ. These connections enable better space utilization, create a dramatic statement, and even provide shelter for people and the door from the outside elements.

Please take a look at our range of revolving doors, security doors & portals, optical turnstiles, tripod turnstiles, access gates and full height turnstiles to ensure the security of your entry and perimeter.
* Escape route requirements are subject to local regulations. Product VideoVideo of A6JUf3aMsSE
Tekniset tiedot
  • Yksilöity viiteboon-edam_0002
  • TuoteperheRevolving Doors
  • TuoteryhmäRevolving Doors
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2015-11-30
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliLasi
  • Toissijainen materiaaliRuostumaton teräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaOvet - Kierto-ovet
  • Uniclass 2015 -koodiSs_25_30_20_70
  • Uniclass 2015 -kuvausRevolving doorset systems
  • CSI MasterFormat 2014 -koodi08 42 33
  • CSI MasterFormat 2014 -nimikeRevolving Door Entrances
  • OmniClass-numero23-13 33 21 19 13
  • OmniClass-nimikeRevolving Door All-Glass Entrances

Alueellinen saatavuus

Pohjois-Amerikka Etelä-Amerikka